??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-142-A0/C1M-GY
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-142-A0/C1M-GY
VERF
Availability
Available
BC
Order code
BIS0178
TC
Product identifier
BIS U-142-A0/C1M-GY
PX
Product view
46696_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.003 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Dimension = Ø 17.2 x 14 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 96 Bit, TID memory, read-only = 64 Bit, Antenna type = Dipole, Installation = on metal, Storage temperature = -25...95 °C, Ambient temperature = -25...85 °C, Housing material = PA 12, GF30, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.